IESNA:LM-63-2002
[TEST]P1642258
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28224.8
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4789.3 5148.8 5254.1 5344.0 5359.4 5341.4 5364.5 5446.7 5567.4 5788.3 6081.0 6430.3 6807.7 7172.4 7511.4 
7852.9 8135.4 8361.4 8620.7 8939.2 9291.0 9699.3 10218.0 10793.3 11453.2 12049.0 12667.9 12899.0 11471.2 8723.5 
4881.8 1651.2 978.4 292.8 0.0 0.0 0.0 
4789.3 5166.8 5274.7 5349.1 5356.8 5341.4 5372.2 5454.4 5587.9 5801.1 6099.0 6450.8 6825.7 7169.8 7511.4 
7834.9 8127.7 8379.4 8623.3 8908.4 9234.5 9645.4 10164.1 10718.8 11386.5 12018.2 12727.0 13071.1 11794.8 9101.0 
5290.1 1787.3 1029.8 346.7 0.0 0.0 0.0 
4789.3 5164.2 5259.2 5338.9 5362.0 5374.8 5436.4 5557.1 5718.9 5942.3 6240.2 6589.5 6949.0 7288.0 7609.0 
7927.4 8235.5 8518.0 8815.9 9124.1 9478.5 9922.7 10456.9 11124.5 11948.9 12716.7 13764.4 14455.2 13803.0 11502.0 
8566.8 3985.5 1484.3 819.2 174.6 0.0 0.0 
4789.3 5171.9 5251.5 5320.9 5364.5 5413.3 5508.3 5665.0 5857.6 6088.7 6381.5 6712.7 7059.4 7377.8 7698.8 
8027.5 8366.5 8726.0 9134.3 9570.9 10087.1 10680.3 11391.6 12290.4 13361.3 14496.3 15803.4 16984.7 17051.5 13962.2 
10513.4 6504.7 3238.2 1201.8 372.4 0.0 0.0 
4789.3 5154.0 5218.2 5272.1 5333.7 5413.3 5531.5 5693.2 5883.3 6101.5 6348.1 6625.4 6943.8 7259.7 7614.1 
8019.8 8469.2 8985.4 9547.8 10169.2 10865.2 11699.8 12685.9 13915.9 15336.0 16689.4 18050.4 19123.8 19568.1 17598.4 
11815.3 7799.0 4103.7 1607.6 421.2 0.0 0.0 
4789.3 5125.7 5187.3 5231.0 5297.8 5395.4 5513.5 5672.7 5857.6 6060.5 6286.4 6553.5 6859.1 7192.9 7578.1 
8022.4 8551.4 9152.3 9812.3 10559.6 11353.1 12293.0 13456.3 14717.2 16078.2 17316.0 18471.6 19452.5 19881.4 18312.3 
12467.6 7213.5 3402.6 1001.5 164.4 0.0 0.0 
4789.3 5120.6 5179.6 5202.8 5274.7 5372.2 5503.2 5652.1 5816.5 5998.8 6201.7 6458.5 6746.1 7090.2 7483.1 
7968.5 8518.0 9175.4 9904.7 10723.9 11686.9 12721.8 13905.7 15174.3 16365.8 17395.6 18335.5 19213.7 19308.7 17333.9 
12108.1 6106.7 2686.1 847.4 164.4 2.6 0.0 
4789.3 5082.1 5138.6 5146.3 5197.6 5302.9 5431.3 5580.2 5716.3 5860.2 6045.1 6263.3 6545.8 6887.4 7321.3 
7891.4 8546.3 9291.0 10202.6 11096.3 12231.3 13271.4 14367.9 15400.2 16273.4 16992.4 17706.3 18063.3 17102.8 13933.9 
8939.2 4440.1 1640.9 937.3 531.6 12.8 0.0 
4789.3 5012.7 5058.9 5051.2 5076.9 5161.7 5284.9 5423.6 5559.7 5695.8 5857.6 6073.3 6353.2 6733.3 7234.0 
7896.6 8708.1 9707.0 10793.3 12010.5 13217.5 14252.4 15215.3 15947.2 16548.1 16989.8 17167.0 16430.0 13697.7 8828.8 
3911.1 1438.1 731.9 380.1 69.3 7.7 0.0 
4789.3 4925.4 4940.8 4933.1 4951.1 5012.7 5120.6 5243.8 5377.4 5518.6 5685.5 5916.7 6235.1 6681.9 7295.7 
8114.9 9116.4 10338.7 11607.3 12845.1 13862.0 14637.6 15210.2 15654.5 15916.4 15921.5 15292.4 13176.4 8728.6 3823.7 
998.9 380.1 202.9 110.4 46.2 10.3 0.0 
4789.3 4827.8 4771.3 4737.9 4740.5 4791.9 4884.3 4989.6 5089.8 5202.8 5346.6 5531.5 5793.4 6183.7 6705.0 
7421.5 8338.3 9373.2 10508.2 11432.7 12120.9 12531.8 12829.7 13030.0 12960.7 12493.3 11111.7 8461.5 4635.2 1556.2 464.8 
246.5 172.1 143.8 105.3 23.1 0.0 
4789.3 4758.5 4663.5 4581.3 4545.3 4563.3 4614.7 4673.7 4732.8 4804.7 4892.0 5017.9 5200.2 5472.4 5852.5 
6409.7 7090.2 7958.2 8862.1 9555.5 10051.1 10295.1 10405.5 10361.8 10038.3 9339.8 7909.4 5685.5 2858.2 970.7 331.3 
215.7 177.2 151.5 102.7 28.2 0.0 
4789.3 4668.6 4522.2 4391.3 4306.5 4262.9 4252.6 4255.2 4255.2 4255.2 4257.7 4278.3 4329.6 4419.5 4583.9 
4850.9 5197.6 5621.3 6057.9 6330.1 6371.2 6186.3 5837.0 5320.9 4596.7 3697.9 2614.2 1589.6 752.4 321.0 169.5 113.0 
61.6 38.5 20.5 7.7 0.0 
4789.3 4563.3 4306.5 4054.9 3831.4 3641.4 3471.9 3297.3 3097.0 2873.6 2627.1 2354.8 2049.3 1733.4 1425.2 1129.9 878.3 
693.4 572.7 500.8 446.8 403.2 362.1 326.1 290.2 254.2 218.3 184.9 146.4 110.4 77.0 53.9 36.0 20.5 15.4 10.3 0.0 
4789.3 4463.2 4088.2 3697.9 3317.8 2945.5 2565.4 2180.2 1789.9 1427.8 1117.1 870.5 719.0 644.6 598.3 552.1 516.2 477.6 
441.7 403.2 367.2 333.8 305.6 277.3 249.1 215.7 182.3 156.6 128.4 100.2 71.9 48.8 33.4 23.1 18.0 12.8 0.0 
4789.3 4368.2 3867.4 3343.5 2773.4 2239.3 1728.3 1312.2 986.1 790.9 719.0 677.9 639.4 603.5 557.3 518.7 482.8 449.4 
418.6 385.2 357.0 326.1 295.3 264.5 233.7 205.4 177.2 151.5 128.4 105.3 77.0 59.1 43.7 30.8 20.5 12.8 0.0 
4789.3 4244.9 3659.4 2986.6 2293.2 1679.5 1173.6 870.5 752.4 713.9 680.5 649.7 616.3 580.4 534.1 500.8 464.8 431.4 
403.2 372.4 344.1 313.3 279.9 246.5 213.1 184.9 156.6 133.5 110.4 95.0 77.0 59.1 43.7 33.4 25.7 18.0 0.0 
4789.3 4185.8 3471.9 2696.4 1882.3 1286.6 888.5 760.1 724.2 690.8 662.5 634.3 600.9 562.4 523.9 487.9 452.0 421.2 
390.3 357.0 321.0 285.0 249.1 213.1 179.8 154.1 128.4 107.9 92.4 79.6 69.3 59.1 48.8 41.1 33.4 25.7 0.0 
4789.3 4113.9 3346.1 2470.4 1633.2 1052.9 793.5 742.1 711.3 683.1 654.8 626.6 595.8 557.3 521.3 482.8 444.3 405.7 369.8 
331.3 290.2 251.7 213.1 174.6 143.8 118.1 97.6 84.7 77.0 71.9 69.3 64.2 59.1 48.8 41.1 30.8 0.0 
4789.3 4052.3 3233.1 2295.8 1456.1 927.0 767.8 734.4 703.6 675.4 647.1 618.9 588.1 549.6 511.0 472.5 431.4 387.8 344.1 
300.5 256.8 215.7 177.2 146.4 118.1 97.6 84.7 77.0 74.5 71.9 71.9 69.3 64.2 56.5 46.2 36.0 0.0 
4789.3 4018.9 3174.0 2223.9 1368.7 875.7 762.7 729.3 701.1 672.8 642.0 611.2 580.4 541.8 503.3 464.8 421.2 372.4 326.1 
279.9 236.3 195.2 159.2 128.4 105.3 89.9 79.6 74.5 71.9 71.9 71.9 69.3 64.2 59.1 51.4 38.5 0.0 
4789.3 4036.9 3186.9 2211.0 1384.1 862.8 762.7 731.9 701.1 670.2 642.0 611.2 577.8 539.3 503.3 462.2 416.0 369.8 321.0 
274.8 231.1 190.0 154.1 125.8 102.7 87.3 77.0 74.5 71.9 71.9 71.9 69.3 64.2 59.1 51.4 38.5 0.0 
